One important reason customers choose Camstar is its reputation for delivering fast, successful implementations. Camstar’s SwifTrack™ comprises Camstar’s industry-specific suites, a flexible and configurable architecture and a proven implementation methodology; that together drive the shortest time-to-value.

camstarSolution

Camstar’s industry suites are based on best practices and provide a high degree of out-of-the-box functionality to help manufacturers in Electronics, Medical Devices, Semiconductor and Solar industries deliver faster time-to-value and return on investment.

With Camstar’s Enterprise Platform, users are able to configure and change business rules and manufacturing processes. The solution can be tailored to meet even the most complex and unique requirements without using IT resources to write code. Changes to manufacturing process and business rules can be made without revalidating the system, so your ongoing effort and risks are extremely low.